- SMC Home
- Products
- Fluid Process
- Valves Specialized Application
Valves Specialized Application
2-port solenoid valve was designed for special applications like air, gas, steam, water and oil.
JSXR, Slow Closing, Pilot Operated, Solenoid Valve
The JSXR uses a specialized, slow-closing pilot mechanism that gradually chokes the flow of water, safely absorbing its energy so that it doesn’t create a sudden pressure shock. By dampening the final shutoff cycle, the water is gradually slowed down instead of instantly stopped. Industrial customers often manage large volume infrastructures, such as commercial car wash facilities, industrial plumbing networks, or factory cooling loops, where fluid momentum is a threat to physical piping. The JSXR is installed in municipal filtration plants, data centers with large fluid loops, and commercial greenhouse networks and farm field irrigation manifolds, among others. In factories, its elastomer stopper deadens the impact of the internal components and reduces noise.
JSXH-X2/X1, Pilot Operated, 2-Port Solenoid Valve for High Pressure
Series JSXH-X2, pilot operated, 2 port, solenoid valve for high pressure water and can be used up to 10 MPa and withstand 15 MPa. Series JSXH-X1, pilot operated, 2 port, solenoid valve for high pressure air, nitrogen, argon, oxygen and can be used up to 4 MPa. Built with a IP67 structure and a stainless steel coil cover. Tested extensively for improved environmental resistance. Available in normally closed with 3/8 and 1/2 port sizes. Body material is brass.
VXK, 2 Port Solenoid Valve with Built-in Y-Strainer
Instead of plumbing a separate strainer before the valve, the VXK builds a 100-mesh stainless steel Y-strainer directly inside the valve body itself. The buyers of the VXK series are professionals who deal with particulate-heavy fluids and want to optimize their physical system layout. Because it handles multiple media (air, water, oil, and steam), the VXK is deployed across sectors where fluids frequently carry micro-contaminants such as water treatment facilities or machine tool shops. Industrial operators buy the VXK because it solves two major challenges simultaneously: plumbing clutter and particle contamination. The built-in 100-mesh stainless steel filter stops foreign debris before it can reach the valve’s moving armature or seal. By pairing a brass body with choices of NBR, FKM, EPDM, or PTFE (Teflon) seals, buyers can fine-tune this valve to manage everything from room-temperature compressed air to aggressive oils and superheated steam.
2 Port Solenoid Valve, Energy Saving Type
SMC has developed the VXE series energy saving type, 2 port solenoid valve to help with environmental issues. The PWM (Pulse Width Modulation) method was used to allow for less power consumption. By reducing the energy consumption we have also reduced the heat produced by the coil. This series is available in three styles: VXE directed operated, VXED pilot operated, and VXEZ zero differential pressure type pilot operated. These valves are normally closed, 12 or 24VDC and are available for air, water, or oil applications.
2 Port Valve for Air & Air-hydro
The VNA series is a universal 2 port valve used for controlling pneumatic systems or air-hydro circuits. Its balanced poppet design permits normal and reverse flow application. Available as external pilot solenoid or air operated.
2 Port Valve for Flow Control
The VNB series is a 2 port process valve for a wide variety of fluids including air, water, oil, gas and vacuum. Body material options include copper alloy, aluminum and stainless steel. Available as external pilot solenoid or air operated.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories


