- SMC Home
- Products
- Airline Equipment
- Modular Style Air Filters
Modular Style Air Filters
Modular style air filters combine the element and bowl in one piece, for simple replacement requiring no tools. The standard polycarbonate 360° transparent bowl avoids corrosion, easily indicates bowl contents and has auto drain capability to minimize maintenance time. SMC pneumatic filters have a standard filtration rating of 5 microns and the capability to filter up to 0.01 microns.
AF Modular Air Filter
The AF-D series of modular air filters brings a modern appearance to SMC's line of filters while maintaining the high performance of our other series. These 5 μm units can serve as appropriate filtration for many applications or as a pre-filter for fine filtration/coalescing units. The transparent bowl guard on the size 30 and larger provides improved environmental protection as well as full view of the bowl contents. The AF-D is currently available in three body sizes with more to come in the near future.
AFD-D Modular Micro Mist Separator
The AFD-D series of modular micro mist separators (coalescing filters) brings a modern appearance to SMC's line of filters while maintaining the high performance of our other series. These 0.01 μm remove most measurable particles and further reduce the oils carried over from the compressor. The transparent bowl guard on the size 30 and larger provides improved environmental protection as well as full view of the bowl contents. The AFD-D is currently available in three body sizes with more to come in the near future.
AFM-D Modular Mist Separator
The AFM-D series of modular mist separators (coalescing filters) brings a modern appearance to SMC's line of filters while maintaining the high performance of our other series. These 0.3 μm units remove finer particles than standard filters while also reducing entrained oil from the compressioin process. The transparent bowl guard on the size 30 and larger provides improved environmental protection as well as full view of the bowl contents. The AFM-D is currently available in three body sizes with more to come in the near future.
AFG-D Water Separator
AFG-D elementless water separator eliminates the need of filter elements, allowing for larger flow capacity and eliminating the hassle of regular maintenance. AFG-D utilizes centrifugal force to effectively separate water from compressed air, achieving 99% water droplet removal. AFG-D modular body style allows it to be installed into existing FRL systems.
AF8/9 Large Flow Air Filter
AF8/9 series large flow air filters are an effective filtration solution in larger port sizes. Equipped with sintered bronze (standard) or stainless (optional) elements, these particulate filters are available in 2, 5 (std), 10, 20, 40, 70, and 100 micron ratings.
HF2-BF Modular Air Filter
The new HF2-BF series of modular air filters are designed for hygiene management in accordance with HACCP and other standards. These filters were developed for applications which require sanitary air such as dental equipment or when air is touching food products. The HF2-BF series filters include nominal filtration ratings from 5μm to 0.01μm as well as odor removal. The HF2-BF series currently includes port sizes of 1/4, 3/8, and 1/2 with flow rates up to 800 L/min.
ZF Series Air Suction Filter
Series ZF are air suction filters that prevent trouble in vacuum equipment caused by contaminants in the air. They are light weight and compact. ZF filter elements are easily replaced without tools.
SF Clean Air Filters
SF series clean air filters are available as cartridge type or disposable type models. The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements. The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron. The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).
Filter Accessories
SMC filter elements, accessories, and other replacement components for SMC filter products.Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories