ZF
Series ZF are air suction filters that prevent trouble in vacuum equipment caused by contaminants in the air. They are light weight and compact. ZF filter elements are easily replaced without tools.
ZFD Inline Air Filter, Bidirectional Flow type
The SMC ZFD Series is an In-line Air Filter (Bidirectional Flow Type). It is designed to collect foreign matter in both the vacuum suction and vacuum break directions. This capability is crucial to prevent contaminants from being released onto the workpiece during vacuum release.
ZFD series integrates filters, check valves and fittings into a single unit to save space. It also allows for easy element replacement.
- Collection of foreign matter in both vacuum suction and vacuum release directions
- Element can be replaced with tube attached.
- Filtration: 5 μm (optional: 10 μm)
- Operating Pressure Range: -100kPa to 0.5 MPa
- Applicable Tube O.D.: ø4, ø6, and ø8 mm
- Maximum Vacuum Flow: up to 140 L/min (ø8 mm)
ZFC, In-line Air Filter with One-touch Fitting
Series ZF are air suction filters that prevent trouble in vacuum equipment caused by contaminants in the air. They are light weight and compact. ZF filter elements are easily replaced without tools.
- One unit offers both positive and negative pressure
- Metric and inch sizes
- One-touch fittings
- Made to order blue element (X03) makes it easy to see white foreign matter
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery