- SMC Home
- Products
- Electric Actuators
- Mounting Kits for Multi-Axis Systems
Mounting Kits for Multi-Axis Systems
LEA mounting kits consist of plates, pins and screws that allow LE electric actuators to be configured into 2- and 3-axis systems for complex machine movements. Three different portal types are possible, including a 2-axis line, 3-axis cantilever, and a 3-axis gantry with a support guide. Various actuators can be combined, including LEFS, LEKFS and LEFB slides for the X- and Y-axis, and the LEYG guided rod for the Z axis. Online model selection software is available to specify and confirm actuator types and sizes, as well as the kit required.
LEA Y-Z Axis Line Gantry Kits
The LEA Y-Z Axis Line Gantry Kit provides a streamlined solution for creating two-axis linear configurations, specifically pairing Y-axis sliders (such as the LEFS or LEFB series) with Z-axis guided rods (LEYG series). This kit is composed of one or two mounting plates, depending on the actuator size, along with the required hardware for assembly. Designed for simplicity and compactness, this line gantry setup is best suited for straightforward vertical and horizontal movements where additional structural rigidity from a third axis or support guide is not necessary, offering a cost-effective and efficient automation solution.
LEA Multi-Axis Mounting Kit - X-Y-Z Axis Cantilever
This mounting kit is engineered to configure X-Y-Z cantilever systems, which feature a one-sided support structure that allows for open, three-sided access to the workspace. The kit includes three mounting plates, a boom profile, and the necessary pins and screws to integrate LEFS or LEKFS sliders for the X and Y axes with an LEYG guided rod for the Z axis. This cantilever configuration is advantageous for applications with space constraints or layout limitations, offering a compact footprint while maintaining the precision and flexibility required for complex pick-and-place or material handling tasks.
LEA X-Y-Z Axis Gantry with Support Guide
The LEA X-Y-Z Axis Gantry with support guide kit is designed for heavy-duty multi-axis operations that require superior rigidity and stability. It includes three mounting plates, two boom profiles, and an undriven support guide that runs parallel to the X-axis to provide additional structural reinforcement. By distributing the mechanical load across the support guide, this configuration increases the system's load capacity and minimizes vibration, making it the ideal solution for large-scale gantry systems or applications involving heavy payloads and high-stability requirements.
LEA Cable Carrier Mounting Bracket
The LEA Cable Carrier Mounting Bracket is a specialized accessory designed to facilitate the secure attachment of cable carriers to our multi-axis electric actuator systems. Available in kits of one, two, or three brackets depending on the number of axes in the system, these components are essential for organized cable management. By providing a dedicated mounting point for each axis, the brackets prevent cable strain and entanglement during high-speed movements, ensuring the long-term reliability and safety of the electrical connections and pneumatic tubing within the automated system.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories