- SMC Home
- Products
- Fluid Process
- Valves Steam-Heated Water
Valves Steam/Heated Water
Direct air and solenoid operated 2 and 3 port valves can be used with a wide variety of fluids. The manifolds are available in a common SUP style or individual SUP style (for vacuum use). The VXA31/32 series manifold is individually ported. Valves for both are easily replaced without changing existing piping.
Angle Seat Valve
JSB series is an air operated valve for water, steam and air that utilizes angle seat structure to minimize pressure loss. JSB has stainless steel 316L equivalent material as standard and port size ranges from 3/8" to 2". With its robust design of scraper and guide bushing, JSB series can achieve over 3 million cycles (steam) or 10 million cycles (water, air).
JSX 2-Port Pilot Operated Valve for Steam and Heated Water
JSXP series is a 2-port pilot operated solenoid valve for steam and heated water. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXP series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
Valves Steam/Heated Water Solenoid Valve
A selection of 2 and 3 port solenoid process valves designed for steam and heated water applications.
Air Operated Valve
The direct air operated 2 and 3 port valve series VXA can be used with a wide variety of fluids. The manifold for the VXA21/22 series is available in a common SUP style or individual SUP style (for vacuum use). The VXA31/32 series manifold is individually ported. Valves for both are easily replaced without changing existing piping.
Air Operated Angle Seat Valve
VXB series is an air operated valve for steam that utilizes angle seat structure to minimize pressure loss. It is available with stainless steel 316L or bronze body material, and port size ranges from 3/8" to 3/4". FKM seals are utilized to reduce leakage and provide long service life of over 3 million cycles (steam) or 5 million cycles (air)