- SMC Home
- Products
- Industrial Communication
- Electric Actuator Controllers
Electric Actuator Controllers
SMC offers several fieldbus protocol enabled controllers for LE's 24VDC step motor actuators. Single axis direct input controllers are available for Industrial Ethernet, DeviceNet™, and CC-Link as well as IO-Link. 3- and 4-axis controllers are also available in compact packages that include EtherNet/IP™. Finally, the LEC-G gateway device offers network access for EtherNet/IP™, DeviceNet™, Profibus®, or CC-Link. The gateway can connect up to 12 LECA6 servo motor controllers.
Fieldbus and IO-Link Electric Actuator Controllers
The JXC series of single axis controllers operate LE's 24VDC step motors. JXC offers compatibility with multiple fieldbus protocols, including Ethernet/IP™. IO-Link is also available for some models. Incremental and absolute encoders are supported. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Further fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
24VDC Controllers, Multi Axis
Save space and reduce wiring by using a 3- or 4-axis controller for LE actuators with 24VDC step motors. The JXC92 can control up to 3 axes and is compatible with EtherNet/IP™ fieldbus. Complex movements such as 2-axis arc or circular interpolation, and 3-axis linear interpolation are possible.