- SMC Home
- Products
- Industrial Communication
- Electric Actuator Controllers
- Fieldbus and IO-Link Electric Actuator Controllers
Fieldbus and IO-Link Electric Actuator Controllers
The JXC series of single axis controllers operate LE's 24VDC step motors. JXC offers compatibility with multiple fieldbus protocols, including Ethernet/IP™. IO-Link is also available for some models. Incremental and absolute encoders are supported. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Further fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
JXC*1 for Fieldbus and IO-Link - Absolute Encoder
The JXC*1 is a single axis controller for LE's 24VDC step motors compatible with several fieldbus protocols including Ethernet/IP™ fieldbus. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
JXC*1 for Fieldbus and IO-Link - Incremental Encoder
The JXC*1 is a single axis controller for LE's 24VDC step motors compatible with several fieldbus protocols including Ethernet/IP™ fieldbus. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
JXC*H High Performance for Fieldbus - Absolute Encoder
The JXC*H controller pairs with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The absolute encoders included in the motors retain positional awareness during power-off using sensors, while eliminating battery replacement and recycling waste. JXC*H controllers offer compatibility with several Ethernet fieldbus protocols. Movements can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Further fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
JXC*H High Performance for Fieldbus - Incremental Encoder
JXC*H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The motors in this category include incremental encoders that will need to be re-homed after power loss. JXC*H controllers offer compatibility with several Ethernet fieldbus protocols. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
JXC*F for Fieldbus, IO-Link with STO Function - Absolute Encoder
The JXC*F single axis controller operates LE's 24VDC step motors with absolute encoders. The Safe Stop 1 (SS1-t) and Safety Torque Off (STO) sub-functions are included. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible via the IO-Link protocol. Further compatible function include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
JXC*F for Fieldbus, IO-Link with STO Function - Incremental Encoder
The JXC*F single axis controller operates LE's 24VDC step motors with incremental encoders. The Safe Stop 1 (SS1-t) and Safety Torque Off (STO) sub-functions are included. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible via the IO-Link protocol. Further compatible function include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
LEC-G, Fieldbus Gateway for LECA6 Servo Motor Controllers
LEC-G is a Fieldbus-compatible Gateway (GW) unit for electric actuators. Protocols include CC-Link Ver. 2.0, DeviceNet™, PROFIBUS DP, and EtherNet/IP™. Cables and branch connectors are available for connecting up to 12 controllers, depending on the selected protocol.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories