- SMC Home
- Products
- Industrial Communication
- Electric Actuator Controllers
- Fieldbus and IO-Link Controllers
- JXCH High Performance for Fieldbus - Incremental Encoder
JXC*H High Performance for Fieldbus - Incremental Encoder
JXC*H controllers pair with high performance 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than standard electric actuators. The motors in this category include incremental encoders that will need to be re-homed after power loss. JXC*H controllers offer compatibility with several Ethernet fieldbus protocols. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
JXC*H, High Performance for Fieldbus - Incremental Encoder, LEFS*F
JXC*H controllers pair with the LEFS*F high performance slider with 24VDC step motors. These motors achieve higher acceleration, work load, and maximum speed than the standard LEFS. The motors in this category include incremental encoders that will need to be re-homed after power loss. Actuator motors can be operated by calling a line of step data or by direct numerical instruction, each possible over the network. Futher fieldbus compatible functions include return to origin, alarm outputs and resets, parameter setup, status monitoring, and trial runs.
- Separate motor and controller power supplies
- EtherNet/IP™, PROFINET, and EtherCAT® protocols available
- Compatible with incremental A/B phase encoder (800 pulses/rotation)
- POWER, ALARM AND fieldbus LED's
- Screw or DIN rail mounting
- Free configuration software required (downloadable)
JXC*H, High Performance for Fieldbus - Incremental Encoder, LEY*F
LEY*F is a high performance version of the standard rod actuator, suitable for push, pull, lift and press applications. Cycle time is dramatically reduced by a combination of higher maximum speed and acceleration/deceleration. Speed gains are 20-60% faster, depending on motor size, ballscrew pitch, and stroke. A new high performance step motor controller, the JXC*H, pairs with the LEY*F actuator. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O. Actuator dimensions and mounting are identical to the standard LEY, allowing an upgrade for existing equipment. I/O and actuator cables are also identical to the standard LEY.
- Body sizes: 16, 25, 40
- Maximum work load: 100 kg (horizontal); 46 kg (vertical)
- Maximum speed: 800 mm/s (16mm lead, size 40)
- Maximum acceleration: 10, 000 mm/s²
- Stroke range: 30 to 500mm in 50mm increments
- Positioning repeatability: ±0.02mm
- Motor type: 24 VDC step motor with incremental A/B phase encoder
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery