- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - ISO
Solenoid Valves - ISO
SMC's ISO series valves conforms to ISO standard. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements.
EVS1 Solenoid Valve
SMC's EVS01-01/02 series valve conforms to ISO standard 15407-1. Rated for IP65 to be dustproof and splashproof. Comes with a choice of metal or rubber seals to meet your environmental requirements. Lightweight for your delicate projects, starting at 0.18 kg. Available with side ported subplate makes it compact and space efficient.
VSS/VSR ISO Valve
VSS/VSR size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work. In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).
VQ7-6/7-8 ISO Solenoid Valve
SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I. A choice of metal or rubber seal increases compatibility with various operating and environmental conditions. Manifolds are available with a wide range of interface options to meet a variety of application requirements. The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series.Product & CAD Models