Valves Color Change

VCC series 2/3 port air operated valves are applicable for water/chemical base paint in cleaning solvent and air.


VCC, 2/3 Port Air Operated Valve (for Water & Chemical Base Fluids)

VCC, 2/3 Port Air Operated Valve (for Water & Chemical Base Fluids)

  • Applicable for water/chemical base paint in cleaning solvent and air
  • Space-saving and lightweight design to be mountable on a robot arm
  • Minimze paint deposit due to reduced dead volume of the valve
  • High reliability and long service life (Paint: 5 million cycles; Water, Air: 10 million cycles)
  • Anti-static manifold and piping surface
VV*CC1, Standard Manifold for VCC Valve

VV*CC1, Standard Manifold for VCC Valve

  • Up to 2 valves can be mounted on each station
  • Modular construction to add and reduce number of stations
  • Standard stainless steel fitting
  • Antistatic surface
VV*CC1, Manifold w/Gate Valve

VV*CC1, Manifold w/Gate Valve

  • Up to 2 valves can be mounted on each station
  • Available with integrated gate valve to separate paint and cleaning valve
  • Modular construction to add and reduce number of stations
  • Standard stainless steel fitting
  • Antistatic surface
VCK, SUS316L, Stainless Steel Fitting

VCK, SUS316L, Stainless Steel Fitting

  • Available as straight connector, 40 degree and 90 degree swivel elbow
  • Easy installation and removal in tight space
  • G1/4" port size
  • Applicable tubing OD: 6mm, 8mm, 10mm, 12mm