- SMC Home
- Products
- Air Dryers Main Line Filters
- Main Line Filters
Main Line Filters
With coalescing filtration, SMC’s upstream main line filters remove contaminants as fine as 0.1 microns. Some filters can remove aerosol state oil mist, up to 0.01 microns for precise, clean, dry air for the most efficient use in pneumatic systems.
AFF Pre-Filter For Refrigerated Dryer
Series AFF is strongly recommended as a pre-filter for a refrigerated dryer to avoid fouling of the dryer's heat exchanger.
AM Mist Separator
Series AM provides an initial stae of coalescing filtration to remove particulates as fine as 0.1 microns from compressed air. Applied properly, they can reduce oil carryover to 1 mg/m³ / 0.8 ppm or less (ISO8573-1 class 3 oil carryover.
AMD Micro Mist Separator
Series AMD is a secondary stage of coalescing filtration to remove particles of 0.01 micron from compressed air. Applied properly, they can reduce oil carryover to 0.1 mg/m³ / 0.08 ppm or less (ISO8573-1 class 2 oil carryover).
AMF/AMK Odor Removal Filter
Series AMF and AMK activated carbon filters adsorb oil vapors in compressed air when better compressed air quality is required. Nearly oil-free air can be achieved using these units when appropriate pre-filtration is used.
AMG Water Separator
The AMG series water separator is installed on the air pressure line to remove water drops from compressed air. It is available in 7 sizes with a variety of optional combinations to meet your application requirements.
AMH Micro Mist Separator
Series AMH is a high precision, micro-mist separator combined with a prefilter. The AMH can separate and eliminate aerosol state oil mist in compressed air and remove carbon or dust of more than 0.01micron. The AMH series is suitable for drying/cleaning pneumatic measurement instruments (air micrometer) and precision parts.
AME Mist Separator
Series AME separates and adsorbs aerosol state fine oil particles in compressed air and changes the oil lubricating compressed air to oil-free equivalent air. It should be applied for filtration of compressed air requiring high cleanliness for coating lines, compressed air for clean rooms and compressed air for equipment necessary to avoid oils.
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
- SS5Y-SW Manifold for Compact Wireless Remote