AM
Series AM provides an initial stae of coalescing filtration to remove particulates as fine as 0.1 microns from compressed air. Applied properly, they can reduce oil carryover to 1 mg/m³ / 0.8 ppm or less (ISO8573-1 class 3 oil carryover.
AM*-D, Coalescing Mist Separator
The AM*-D mist separators are designed for modular connectability and to match the aesthetics of the AC-D series of FRL components. Flow capabilities are improved beyond the legacy AM series for extended applicability. These coalescing filters are nominally rated at 0.1 micron for an initial stage of oil removal after a particulate filter.
- Particulate filtration, oil mist separation
- Modular connection
- Available port sizes: 1/8"~1" (PT, NPT, or G)
- Nominal filtration rating: 0.1 μm (99% efficiency)
- ISO8573-1 air quality class: 2; - ;3
AM70~90D, Coalescing Mist Separator
The AM70~90D series of mist separators feature a lightweight stainless steel body for improved ease of handling during service. Flow capabilities are improved beyond the legacy AM series for extended applicability. Thes coalescing filters are nominally rated at 0.1 micron for an initial stage of oil removal after a particulate filter.
- Particulate filtration, oil mist separation
- Element life indicator is standard
- Available port sizes: 1", 1 1/2", 2" (PT, NPT or G)
- Nominal filtration rating: 0.1 μm (99% efficiency)
- ISO8573-1 air quality class: 2; - ;3
AM150C-550C, Coalescing Mist Separator
The legacy series AM mist separators range from 1/8" to 1" and feature a rugged aluminum housing. These coalescing filters are nominally rated at 0.3 micron for an initial stage of oil removal after a particulate filter.
- Particulate filtration, oil mist separation
- Modular connection capable AM150C~550C
- Optional element life indicator
- Available port sizes: 1/8"~1" (PT, NPT, or G)
- Nominal filtration rating: 0.3 μm (99% efficiency)
- ISO9573-1 air quality class: 2; - ;3
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery