Chemical Handling Products

High Purity Products for Chemical Handling Application

In response to the latest demands in process control, SMC has incorporated leading edge product innovations and engineering excellence to develop a high purity product suite.  These high purity solutions strive to continually advance the technology of minimizing contaminates. Achieving success as a quality leader by minimizing both particulate and chemical contamination to levels compatible with the most demanding requirements.

SMC High Purity provides:

  • Excellent heat resistance
  • Clean specifications
  • Outstanding corrosion resistance
  • Numerous variations
  • Compatibility with fluid temperatures exceeding 400°F

Note for overseas shipments: Export of these products are regulated by the United States Government. Please refer to http://www.bis.doc.gov/ for Export Regulation guidelines.

*NOTE: A number of LQ3 fitting configurations are available, even beyond what is noted within the CAD access tool (examples are noted below).

Application examples:  bulk chemical distribution systems, hot chemical wet bench, chemical mechanical planarization

Additional Info


Chemical Handling Products