- SMC Home
- Products
- Fluid Process
- Process Pumps
Process Pumps
Fluid process pumps are designed specifically to meet industry demands, SMC's series diaphragm pumps are constructed to be used with using high purity chemicals. Our pumps are lightweight, compact, high flow rate solution to meet the most demanding needs.
PA Process Pump
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.
PB Process Pump
The PB series is a compact, single acting diaphragm pump which is suitable for transfer and recovery of a wide variety of fluids. The PB series is available with a built-in solenoid valve or in an air operated style. Space is saved due to the centralization of piping and wiring areas on the top and bottom surfaces.
PAF Process Pump
Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals. All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance. The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.
LSP Dispense Pump
LSP series is a compact solenoid diaphragm pump for liquid. It dispenses fixed amount of liquid from 5uL to 200uL each time it is energized. Its diaphragm movement is supported by buffer, extending life of the product and improve its repeatability (+/1%) by restricting deformation of the diaphragm. LSP is used in applications such as medical analyzer, ink jet printing or semiconductor/solar cell production.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories