- SMC Home
- Products
- 2 Way Valves
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
JSX_V, Vacuum 2 Port, Direct Operated, Solenoid Valve
The Vacuum Type JSX_V series is a 2-port direct operated solenoid valve for vacuum. It has standard stainless-steel enclosure to have superior resistance to both corrosion. JSX_V series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- FKM seal material
- 360-degree coil rotation
- UL, CE and NSF compliant
- Available with M12 connector