AP Tech Product Notes

AP Tech

AP Tech process gas regulators and valves are engineered to deliver precise control, high purity, and long-term reliability in demanding semiconductor, industrial, and specialty gas applications. Each product is designed with corrosion-resistant materials, consistent flow performance, and robust safety features to ensure stable operation across a wide range of pressures and gas types. AP Tech’s commitment to quality and repeatability makes these components a trusted choice for critical gas delivery systems.

Use these links to find the associated Certification or Statement.

Document Number  Revision Description (Click to Download)
PN 402    Regarding Use of "Positive Shut-off" Pressure Regulators 
PN 403  1 Supply Pressure Effect
PN 411 1 AP 3651 and AP 4651 Diaphragm Valve
PN 413 Regulator Outlet Pressure Overshoot Upon Initial Pressurization
PN 414   Cautions Concerning Single Melt 316L Stainless Steel
PN 415 2 AP 3625/4625 Handle Option Selection
PN 416 14 Product Shipping Weights
PN 417
1 Valve Flow Coefficient (Cv)
PN 419 2 3571 and 4571 Two Step Diaphragm Valve
PN 421 1 Regulator Seat Abrasion
PN 422 Pressure Regulator Across the seat Leak Testing
PN 423 2 AP74 & AP74B Application Guide
PN 425 3 AP/AZ/AK 3510/4510 Valve Models
PN 426 9 Supply Pressure Effect Concerns for High Flow Regulators
PN 427 5 Valve Series High Temperature Options
PN 428 5 Gas Data Table
PN 429 Trademarked Materials
PN 430 1 Valve Constant Bleed Option
PN 431 Face Seal Fitting Explanation
PN 434 1 Vacuum Generator Exhaust
PN 435 Quantifying Bubble Tight
PN 436 Product Cleaning for Oxygen Service
PN 437 Pressure Regulator Preset Options
PN 438 Absolute Versus Gauge Pressure Units
PN 441 Pressure Conditioned Diaphragm Option
PN 442 Interpreting Leak Rates
PN 443 Valve Porting Guide
PN 447 2 Gas Delivery Component Terms
PN 448 1 Pressurized Inboard Helium Leak Testing
PN 448 1 Pressurized Inboard Helium Leak Testing
PN 450 Regulator and Valve Body Marking Codes Guide
PN 451 AP 64 Seal Compatibility
PN 454 Interpreting Flow Curves
PN 455 Understanding a Pressure Regulator Cv Value

AP Tech Product Notes