- SMC Home
- Products
- Airline Equipment
- Modular Style Air Filters
- AF Modular Air Filter
AF Modular Air Filter
The AF-D series of modular air filters brings a modern appearance to SMC's line of filters while maintaining the high performance of our other series. These 5 μm units can serve as appropriate filtration for many applications or as a pre-filter for fine filtration/coalescing units. The transparent bowl guard on the size 30 and larger provides improved environmental protection as well as full view of the bowl contents. The AF-D is currently available in three body sizes with more to come in the near future.
AF20-D to AF60-D, Air Filter
The AF-D series of modular air filters brings a modern appearance to SMC's line of filters while maintaining the high performance of our other series. These 5 μm units can serve as appropriate filtration for many applications or as a pre-filter for fine filtration/coalescing units. The transparent bowl guard on the size 30 and larger provides improved environmental protection as well as full view of the bowl contents.
AF10-A Air Filter, Metric, North American & European
SMC'sAF modular style air filter combines the element and bowl in one piece, making element replacement easy. There is a maximum 46% reduction in size, reducing required maintenance space. The modular design of the AF allows connection with other SMC air preparation equipment. The series is available in body size 20, 30 and 40.