- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Direct Solenoid Valve Ports 1-8
- VX20 Direct Operated 2 Port Solenoid Valve for Air Manifold Type
VX2*0 Direct Operated 2 Port Solenoid Valve for Air, Manifold Type
The VX2 for air, manifold type is available with resin body. Up to 10 valves can be mounted on the manifold. Three body sizes are available, with orifice diameter from 2 to 7mm. NBR seal is standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 1.08.
- IP65 enclosure
- Up to 10 valves can be connected to one manifold
- Common supply port size: 3/8 inch
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: resin