VX2*2, Single Unit, Direct Operated 2 Port Solenoid Valve for Water

The VX2 for water is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. NBR seal is used as standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.

  • IP65 enclosure
  • Normally Closed and Normally Open type available, Class B coil
  • Special construction improves service life when compared with current shading coil
  • Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
  • Body material: C37 (brass), stainless steel
VX2*2, Single Unit, Direct Operated 2 Port Solenoid Valve for Water
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size, Body, Valve Type Configuration Status
Voltage and Electrical Entry Configuration Status
Other Voltages and Electrical Options Configuration Status
Other Options Configuration Status
Bracket Interchangeable w/Old Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate