- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Pilot Solenoid Valve Ports 1-4
2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch
The VXZ series is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressure by maintaining a zero pressure differential pressure on the valve seat. It is compatible with wide range of fluid. Flow rate ranges from Cv of 1.7 to 10.2.
VXZ2*0, Pilot Operated, 2 Port Solenoid Valve for Air, Single Unit
The VXZ series for air is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. Available with resin, aluminum, brass or stainless steel body material. Standard NBR seal and optional FKM for use with ozone resistant applications. Available in port size 1/4 to 1 inch. Flow rate ranges from Cv of 1.7 to 9.4.
VXZ2*2, Pilot Operated, 2 Port Solenoid Valve for Water, Single Unit
The VXZ series for water is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. Standard NBR seal and optional FKM seal for use with deionized water. Available for port sizes ranging from 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2.
VXZ2*3, Pilot Operated, 2 Port Solenoid Valve for Oil, Single Unit
The VXZ series for oil is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. Available for port size 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2
VXZ2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil, Single Unit
The VXZ series for high temperature oil is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. FKM seal and Class H coil insulation type are standard. Available port sizes 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2