- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Direct Solenoid Valve Ports 1-8
2 Port Direct Solenoid Valve, Ports 1/8 ~ 3/8 inch
JSX series is a 2-port direct operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
![JSX, 2 Port, Direct Operated, Solenoid Valve, 1/8](https://content2.smcetech.com/image/medium/1001Am.jpg)
JSX, 2 Port, Direct Operated, Solenoid Valve, 1/8" to 3/8"
JSX series is a 2-port direct operated solenoid valve for air, water, vacuum and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- UL, CE and NSF compliant
- Available with M12 connector
![HF3-JSX, NSF61 2-Port Solenoid Valve, 1/8](https://content2.smcetech.com/image/medium/HF3a.jpg)
HF3-JSX, NSF61 2-Port Solenoid Valve, 1/8" to 3/8"
HF3-JSX series is an NSF/ANSI 61 certified, 2-port direct operated solenoid valve for applications where there is direct contact with drinking water. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. HF3-JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- NBR seal Material
- 360-degree coil rotation
- UL, CE and NSF/ANSI 61 compliant
- Available with M12 connector
![JSXD, 2 Port Pilot Operated Solenoid Valve, Ports 1/4 ~ 2](https://content2.smcetech.com/image/medium/1001Bm.jpg)
JSXD, 2 Port Pilot Operated Solenoid Valve, Ports 1/4 ~ 2", N.C.
JSXD series is a 2-port pilot operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXD series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Stainless-steel coil cover, IP67 protection rating
- 1/4" to 2" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- Available with M12 connector
- UL and CE
![JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve, Ports 1/4-1 inch](https://content2.smcetech.com/image/medium/JSXZ_2.jpg)
JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve, Ports 1/4-1 inch
The JSXZ series is a zero-pressure differential 2-port pilot operated solenoid valve for general purpose air, water and oil. It features standard stainless steel coil cover to have superior resistance to both corrosion and water. JSXZ series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption. An internal stopper is utilized to reduce metal noise and provide longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/4" to 1" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- Available with M12 connector
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery