Large Capacity Chiller
Large Capacity chillers offer a cooling capacity range of 10 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat can be air or water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility.
Additional features include: Heating Function, Low Maintenance Seal-less Immersion Pump, and IPX4 Rating for Outdoor Installation.
Except for HRSF series, please contact an SMC Representative for product availability due to updated refrigerant regulations
HRSF, Large Capacity, Air Cooled, General Purpose Chiller
HRSF large capacity chillers offer cooling capacities of 15.7 and 20.5 kW. Coolant and refrigeration circuits are included in a compact package. The refrigeration circuit is air cooled by a single large fan, with a low sound level of 68 dB(A). Set temperatures are PID controlled, while the system is monitored for multiple alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 15.7 kW, 20.5 kW (60Hz)
- Temperature range setting: 5~35°C
- Temperature stability: ±0.1°C
- Power supply requirement: 3ph 380~415 VAC (50Hz), 3ph 380~480 VAC (60Hz)
- Waterproof specification: IPX4
- Refrigerant: R454C (GWP 146)
- Circulating fluid: Tap or deionized water, or 15~40% ethylene glycol solution
HRSF, Large Capacity, Water Cooled, General Purpose Chiller
HRSF large capacity chillers offer cooling capacities of 15.7 and 20.5 kW. Coolant and refrigeration circuits are included in a compact package. The refrigeration circuit is water cooled with a facility water connection, with a low sound level of 60 dB(A). Set temperatures are PID controlled, while the system is monitored for multiple alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 15.7 kW, 20.6 kW (60Hz)
- Temperature range setting: 5~35°C
- Temperature stability: ±0.1°C
- Power supply requirement: 3ph 380~415 VAC (50Hz), 3ph 380~480 VAC (60Hz)
- Waterproof specification: IPX4
- Refrigerant: R454C (GWP 146)
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
HRSH, Large Capacity, High Efficiency Inverter Chiller, Air-cooled 200VAC
HRSH Air-cooled recirculating chillers offer a cooling capacity range of 10.5 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is air cooled. An inverter provides demand-based rotation control for the compressor, pump and fan, offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation.
- Cooling capacities: 10.5 kW, 15.7 kW, 20.5 kW, 25 kW, 28 Kw
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C
- Power supply requirement: 3-phase 200 VAC, 50Hz or 3-phase 200 ~ 230 VAC, 60Hz
- Waterproof specification: IPX4
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
- Please contact an SMC Representative for availability due to refrigerant regulations
HRSH, Large Capacity, High Efficiency Inverter Chiller, Water-cooled 200VAC
HRSH Water-cooled recirculating chillers offer a cooling capacity range of 11.5 to 24 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation.
- Cooling capacities: 11.5 kW, 15.7 kW, 20.6 kW, 24 kW
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C
- Power supply requirement: 3-phase 200 VAC, 50Hz or 3-phase 200 ~ 230 VAC, 60Hz
- Waterproof specification: IPX4
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
- Please contact an SMC Representative for availability due to refrigerant regulations
HRSH, Large Capacity, High Efficiency Inverter Chiller, Air-cooled 400 or 460VAC
HRSH Air-cooled recirculating chillers offer a cooling capacity range of 10.5 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is air cooled. An inverter provides demand-based rotation control for the compressor, pump and fan, offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation. An option for compatibility with deionized water is available.
- Cooling capacity: 10.5 kW, 15.7 kW, 20.5 kW, 25 kW
- Power supply: 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase (460VAC excludes 10.5 kW)
- Temperature range setting: 5 to 35° C
- Temperature stability: ±0.1° C
- Outstanding energy saving effect with the triple inverter. Power consumption reduced by 53 %
- Compact, Space-saving
- Please contact an SMC Representative for availability due to refrigerant regulations
HRSH, Large Capacity, High Efficiency Inverter Chiller, Water-cooled 400 or 460VAC
HRSH Water-cooled recirculating chillers offer a cooling capacity range of 11.5 to 24 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation. An option for compatibility with deionized water is available.
- Cooling capacities: 11.5 kW, 15.7 kW, 20.6 kW, 24 kW
- Power supply: 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase (460VAC excludes 11.5 kW)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C
- Outstanding energy saving effect with the triple inverter. Power comsumption reduced by 53%
- Compact, Space-saving
- Please contact an SMC Representative for availability due to refrigerant regulations
HRS090, Large Capacity Compact Chiller, 200~230/400/460 VAC
The HRS090 is a compact chiller with large cooling capacity. A 9.0kW air cooled or 10.5kW water cooled refrigeration circuit can be selected. The chiller package also contains the coolant circuit, including pump, tank, heat exchanger, and sensor monitored flow path. Set temperatures are PID controlled, while the system is monitored for 41 alarms. Additional features include a heating function, serial communications, and lockable casters for indoor mobility.
- Cooling capacities: 9kw (air cooled), 10.5kW (water cooled)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.5°C
- Power supply requirements: 3-phase 200VAC; 50Hz; 200~230VAC 60Hz; 380~415VAC 50/60Hz; 460~480VAC 60Hz
- Refrigerant: R410A HFC
- Circulating fluid: tap or deionized water or 15% ethylene glycol solution
- Please contact an SMC Representative for availability due to refrigerant regulations
HRS090, Large Capacity Compact Chiller, 200~230/400/460 VAC
The HRS090 is a compact chiller with large cooling capacity. A 9.0kW air cooled or 10.5kW water cooled refrigeration circuit can be selected. The chiller package also contains the coolant circuit, including pump, tank, heat exchanger, and sensor monitored flow path. Set temperatures are PID controlled, while the system is monitored for 41 alarms. Additional features include a heating function, serial communications, and lockable casters for indoor mobility.
- Cooling capacities: 9kw (air cooled), 10.5kW (water cooled)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.5°C
- Power supply requirements: 3-phase 200VAC; 50Hz; 200~230VAC 60Hz; 380~415VAC 50/60Hz; 460~480VAC 60Hz
- Refrigerant: R410A HFC
- Circulating fluid: tap or deionized water or 15% ethylene glycol solution
- Please contact an SMC Representative for availability due to refrigerant regulations
HRSH090, Large Capacity, High Efficiency Inverter Compact Chiller, 230/460 VAC
The HRSH090 is a compact chiller with large cooling capacity. A 9.5kW air cooled or 11kW water cooled refrigerating method can be selected. The system is controlled with a triple inverter, offering premium energy savings. Inverter technology allows precise delivery of fan, compressor and pump performance instead of less efficient ON/OFF cycling. The operation interface includes an input keypad and digital display, and an angled fluid supply port with level check. Filter replacement is tool-less for the air cooled model. Power supplies are available in 200 and 400 VAC 3-phase, and function in both 50 and 60 Hz environments for global compatibility. Alarms report on a variety of circuit and equipment conditions to preserve optimal operation.
- Inverter compressor, fan, and pump for efficient power consumption
- Cooling capacity: 9.5kW (Air), 11kW (Water)
- Temperature range setting: 5 to 40° C
- Temperature stability: ±0.1° C
- Standards: CE (400V only), RoHS
- Circulating fluid: Tap water, deionized water, or 15% ethylene glycol solution
HRS, Large Capacity, General Purpose Chiller, 200 VAC
HRS high capacity standard chillers offer cooling capacities of 10 and 15 kW. Coolant and refrigeration circuits are included in a compact package. Air and water cooled versions are available. Set temperatures are PID controlled, while the system is monitored for 42 alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 10 kW or 15 kW
- Temperature range setting: 5 to 35°C
- Temperture stability: ±1.0°C
- Power supply requirement: 3-phase 200 VAC 50 Hz or 200~230 VAC 60 Hz
- Waterproof specification: IPX4
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
- Please contact an SMC Representative for availability due to refrigerant regulations
HRS, Large Capacity, General Purpose Chiller, 460 VAC
HRS high capacity standard chillers offer cooling capacities of 9.5, 14.5, and 20.5 kW. Coolant and refrigeration circuits are included in a compact package. The refrigeration circuit is air cooled by a single large fan, with a low sound level of 70~75 dB(A) depending on capacity. Alternately, facility water cooled versions are also available. Set tempertures are PID controlled, while the system is monitored for 42 alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 9.5 kW, 14.5 kW, 20.5 kW (60Hz)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C (10, 15 kW); ±1.0°C (20 kW)
- Power supply requirement: 3ph 380~415 VAC 50/60Hz, 3ph 460~480 VAC 60Hz
- Waterproof specification: IPX4
- Refrigerant: R410A (HFC)
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
- Option X168 adds Ethernet I/P™ communication (only available as part number HRS200-AN-46-KS-X168).
- Please contact an SMC Representative for availability due to refrigerant regulations
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery