- SMC Home
- Products
- Chillers
- Large Capacity Chiller
- HRS090 Large Capacity Compact Chiller 200
HRS090, Large Capacity Compact Chiller, 200~230/400/460 VAC
The HRS090 is a compact chiller with large cooling capacity. A 9.0kW air cooled or 10.5kW water cooled refrigeration circuit can be selected. The chiller package also contains the coolant circuit, including pump, tank, heat exchanger, and sensor monitored flow path. Set temperatures are PID controlled, while the system is monitored for 41 alarms. Additional features include a heating function, serial communications, and lockable casters for indoor mobility.
- Cooling capacities: 9kw (air cooled), 10.5kW (water cooled)
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.5°C
- Power supply requirements: 3-phase 200VAC; 50Hz; 200~230VAC 60Hz; 380~415VAC 50/60Hz; 460~480VAC 60Hz
- Refrigerant: R410A HFC
- Circulating fluid: tap or deionized water or 15% ethylene glycol solution
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.