- SMC Home
- Products
- Static Control
- Fittings Tubing
Fittings & Tubing
Antistatic fitting and tubing is made from a conductive resin is making them ideal for high static environments.
Static Control Fittings
Antistatic One-touch fittings series KA has one-touch loading and unloading. Series KA can be used in copper-free applications and in vacuum (max. -100kPa). Conductive resin is used for body and seals in fittings and tubing. Series KA is flame resistant (UL94 standard, V-0).
Static Control Tubing
Anti-static tubing is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive nylon + flame resistant nylon material (UL-94 standard, V-0) and is available in black 20m or 100m rolls.