Rack Mount Chiller
The Rack Mount Chillers are a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source. The heat is then removed from the fluid by an air or water-cooled refrigeration circuit. Coolant temperature stability is ±0.1°C within a set temperature range of 10 to 35°C.
HECR, Rack Mounted Thermoelectric Chiller, Air Cooled
The HECR is a refrigerant-free temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Air cooling frees the installation from dependence on facility cooling water. This model achieves high precision regulation of recirculating coolant using an air-cooled peltier element. This device is self-contained with peltier regulating element, fan cooled heat exchanger, pump, tank and power supply.- Fluid fill and drain ports (800W, 1kW) on the front
- Mechanical sealless magnet pump eliminates shaft seal leaks
- Cooling/Heating capacities: 200W/600W, 400W/1kW, 510W/1.2kW, 800W/1.4kW, 1kW/2kW
- Temperture stability: ±0.03°C or Better depending on load stability
- Power supply requirement: 100 ~ 240 VAC (200-800W) or 200~240 VAC (1kW) (50/60Hz)
- Circulating Fluid: water or 20% ethylene glycol
- Standards: CE, UL, RoHS
HECR, Rack Mounted Thermoelectric Chiller, Water Cooled
The HECR is a refrigerant-free temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. This model achieves high precision regulation of recirculating coolant using a water-cooled peltier element. Water cooling offers advantages including higher capacity (HECR012), lower noise, lower power consumption, reduced exhaust heat for temperature-sensitive installation spaces, and less dust and vibration when compared to the air cooled version. Once the HECR is connected to the coolant circuit, facility water and power, operation can begin.
- Fluid fill and drain ports on the front
- Mechanical sealless magnet pump eliminates shaft seal leaks
- Cooling/Heating capacities: 800W/1.4kW, 1.2kW/2kW
- Temperture stability: ±0.03°C or Better depending on load stability
- Power supply requirement: 100 ~ 240 VAC (800W) or 200~240 VAC (1.2kW) (50/60Hz)
- Circulating Fluid: water or 20% ethylene glycol
- Standards: CE, UL, RoHS
HRR, Rack Mounted Thermo Chiller, Air Cooled, 230VAC
The HRR is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by an air cooled refrigeration circuit. Air cooling frees the installation from dependence on facility cooling water. Coolant temperature stability is ±0.1°C within a set temperature range of 5 to 35°C. This device is self-contained with coolant and refrigerant circuits, fan cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C / RS-485 Communication functions
- Cooling/Heating capacities (W): 1100/300, 1200/500, 1800/500, 2400/700, 3000/700, 5100/1200
- Temperature stability: ±0.1°C
- Power supply requirement: 200~230 VAC, 50/60Hz
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, C-MET-US/UL, RoHS
HRR, Rack Mounted Thermo Chiller, Water Cooled, 230VAC
The HRR-W is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by a water-cooled refrigeration circuit. Coolant temperature stability is ±0.1°C within a set temperature range of 10 to 35°C. Outside of the facility water connection, this device is self-contained with coolant and refrigerant circuits, fan cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C / RS-485 Communication functions
- Cooling/Heating capacities (W): 1100/200, 1200/500, 1800/500, 2400/700, 3000/700, 5900/1200
- Temperature stability: ±0.1°C
- Power supply requirement: 200~230 VAC, 50/60Hz
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, C-MET-US/UL, RoHS
HRR, Rack Mounted Thermo Chiller, Air Cooled, 100/115VAC
The HRR is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by an air cooled refrigeration circuit. Air cooling frees the installation from dependence on facility cooling water. Coolant temperature stability is ±0.1°C within a set temperature range of 5 to 35°C (15 to 35°C for HRR010). This device is self-contained with coolant and refrigerant circuits, fan cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C/RS-485 Communication functions
- Cooling/Heating capacities: 950W/430W, 1200W/400W, 1800W/400W
- Temperature stability: ±0.1°C
- Power supply requirement: 100 VAC (50-60Hz), 115 VAC (60 Hz)
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, C-MET-US/UL, RoHS
HRR, Rack Mounted Thermo Chiller, Water Cooled, 100/115VAC
The HRR-W is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by a water-cooled refrigeration circuit. Coolant temperature stability is ±0.1°C within a set temperature range of 5 to 35°C (15 to 35°C for HRR010). This device is self-contained with coolant and refrigerant circuits, fan cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C/RS-485 Communication functions
- Cooling/Heating capacities: 860W/480W, 1200W/400W, 1800W/400W
- Temperature stability: ±0.1°C
- Power supply requirement: 100 VAC (50-60Hz), 115 VAC (60 Hz)
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, C-MET-US/UL, RoHS
HRR050, Rack Mounted Thermo Chiller, Water Cooled, 460VAC
The HRR is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by an water-cooled refrigeration circuit. Water cooling eliminates the dust filter maintenance and results in a lower cost unit. Coolant temperature stability is ±0.1°C within a set temperature range of 5 to 35°C. Outside of the facility water connection, this device is self-contained with coolant and refrigerant circuits, water cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C / RS-485 Communication functions
- Cooling/Heating capacity (W): 5900/1200
- Temperature stability: ±0.1°C
- Power supply requirement: 380-415VAC, 50/60Hz, or 460~480Vac, 60Hz
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, RoHS
HRR050, Rack Mounted Thermo Chiller, Air Cooled, 460VAC
The HRR is a temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Recirculating fluid removes heat from the process source, which is then removed from the fluid by an air cooled refrigeration circuit. Air cooling frees the installation from dependence on facility cooling water. Coolant temperature stability is ±0.1°C within a set temperature range of 5 to 35°C. This device is self-contained with coolant and refrigerant circuits, fan cooled heat exchanger, electronic controls, pump, tank and power supply.
- Fluid fill, drain port, and filter access on the front
- Color LCD screen with control pad for settings and diagnostics
- RS-232C / RS-485 Communication functions
- Cooling/Heating capacity (W): 5900/1200
- Temperature stability: ±0.1°C
- Power supply requirement: 380-415VAC, 50/60Hz, or 460~480Vac, 60Hz
- Circulating Fluid: water or 15% ethylene glycol
- Standards: CE, RoHS
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery