- SMC Home
- Products
- Chillers
- Large Capacity Chiller
- HRS Large Capacity General Purpose Air-cooled 460 VAC
HRS, Large Capacity, General Purpose Air-cooled, 460 VAC
HRS high capacity standard chillers offer cooling capacities of 9.5, 14.5, 20.5 kW and 38 kW. Coolant and refrigeration circuits are included in a compact package. The refrigeration circuit is air cooled by a single large fan, with a low sound level of 70~75 dB(A) depending on capacity. Alternately, facility water cooled versions are also available. Set temperatures are PID controlled, while the system is monitored for 42 alarms. Additional features include a heating function, serial communication, and IPX4 ingress rating for outdoor installation.
- Cooling capacities: 9.5 kW, 14.5 kW, 20.5 kW, 38 kW
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C (10, 15, 38 kW); ±0.1°C (20 kW)
- Power supply requirement: 3ph 380~415 VAC 50/60Hz, 3ph 460~480 VAC 60Hz
- Waterproof specification: IPX4
- Refrigerant: R410A (HFC)
- Circulating fluid: Tap or deionized water, or 15% ethylene glycol solution
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.