- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- Compact Direct Solenoid Valve Ports M5
Compact Direct Solenoid Valve, Ports M5 ~ 1/8 inch
The VDW series is a compact direct operated 2/3 port solenoid valve for air, water and medium vacuum. Available body materials include resin, brass or stainless steel. Resin body is offered with one touch fitting to reduce installation time. It is suitable for applications that requires a small footprint and flow of less than Cv of 0.30.
![VDW10/12/14, Compact Direct Operated 2 Port Solenoid Valve for Air/Water/Medium Vacuum, Single Unit](https://content2.smcetech.com/image/medium/VDW2.jpg)
VDW10/12/14, Compact Direct Operated 2 Port Solenoid Valve for Air/Water/Medium Vacuum, Single Unit
The VDW size 1 is available with resin, brass or stainless steel body with orifice size up to 1/16 inch. Resin body is offered with one touch fitting to reduce installation time. Maximum Cv is 0.07.
- Normally Closed type, class B coil
- Power consumption 2.5w
- IP65 enclosure
- Seal: NBR (for air and water) or FKM (for medium vacuum)
![VDW22/24, Compact Direct Operated 2 Port Solenoid Valve for Medium Vacuum/Water, Single Unit](https://content2.smcetech.com/image/medium/VDW2.jpg)
VDW22/24, Compact Direct Operated 2 Port Solenoid Valve for Medium Vacuum/Water, Single Unit
The VDW size 2 for water/medium vacuum is available with resin, brass, or stainless steel body with orifice size up to 1/8 inch. Resin body is offered with one touch fitting to reduce installation time. Maximum Cv is 0.30.
- Normally Closed type, class B coil
- Power consumption 3w
- IP65 enclosure
- Seal: NBR (for water) or FKM (for medium vacuum)
![VDW20, Compact Direct Operated 2 Port Solenoid Valve for Air, Single Unit](https://content2.smcetech.com/image/medium/1125B_US.jpg)
VDW20, Compact Direct Operated 2 Port Solenoid Valve for Air, Single Unit
The VDW size 2 for air is available with resin, or aluminum body with orifice size up to 1/8 inch. Resin body is offered with one touch fitting to reduce installation time. Maximum Cv is 0.30.
- Normally Closed type, class B coil
- Power consumption 3w
- IP65 enclosure
- Seal: NBR
![VDW200/300, 3 Port Solenoid Valve for Water & Air](https://content2.smcetech.com/image/medium/1125a.jpg)
VDW200/300, 3 Port Solenoid Valve for Water & Air
The VDW200/300 series is a compact, direct operated, 3 port solenoid valve for water, air and vacuum. The use of a unique magnetic material reduces the operating resistance of moving parts, improving service life, wear and corrosion resistance.
- Compact direct operated
- For air, medium vacuum, water
- Port sizes: M5, 1/8, 1/4
- Body material: brass, stainless steel
- Seal material: NBR, FKM, EPDM
![VDW30/40-XF, 2 Port Solenoid Valve, Compact / Lightweight](https://content2.smcetech.com/image/medium/8161AQm.jpg)
VDW30/40-XF, 2 Port Solenoid Valve, Compact / Lightweight
Series VDW30/40-XF is a lightweight direct operated, 2 port solenoid valve for use with water or air. The VDW30/40-XF is available with an optional power saving circuit which reduces the standard valve's energy consumption from 3w to 0.5w. Other selections include the choice of 45º or 90º right or left-hand side electrical entry, and either a quick fastener or one-touch body piping, thereby ensuring simple and efficient valve installation.
- Compact and lightweight resin body
- Voltage: 24 VDC, 12 VDC
- IP65 enclosure
- Port Connection type: One touch fitting, Quick fastener
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery