- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Pilot Solenoid Valve Ports 1-4
2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch, Flange 32A ~ 50A
The updated VXD series is a pilot operated, 2 port solenoid valve. The new VXD is not only smaller, but uses less power compared to the previous version. Available in brass and stainless steel, the VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49.
VXD2*0, Pilot Operated, 2 Port Solenoid Valve for Air
SMC's updated VXD series for air is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in aluminum, resin, brass and stainless steel. The VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 9.5 for the threaded version.
- IP65 enclosure
- Thread piping, one-touch fitting, or flange piping
- Standard NBR seal and Class B coil insulation
- Other options: low concentration ozone resistant and applicable to deionized water, oil-free, port threads, bracket
VXD2*2, Pilot Operated, 2 Port Solenoid Valve for Water
SMC's updated VXD series for water is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in brass and stainless steel, the VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49
- IP65 enclosure
- For use with water. Fluid temperature from 1 to 60°C
- Port size: 1/4 to 1 inch, Flange: 32A to 50A
- Other options: applicable to deionized water, oil-free, port threads, bracket
VXD2*3, Pilot Operated, 2 Port Solenoid Valve for Oil
SMC's updated VXD series for oil (viscosity not exceed 50mm²/s) is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in brass and stainless steel, the VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49
- IP65 enclosure
- Thread or flange piping
- Standard FKM seal
- Port size: 1/4 to 1 inch, Flange: 32A to 50A
VXD2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil
SMC's updated VXD series for oil (viscosity not exceed 50mm²/s) is a pilot operated, 2 port solenoid valve. FKM seal material and Class H coil insulation to suit the high fluid temperature application are standard. Available in brass and stainless steel. Flow rate ranges from Cv of 1.9 to 49
- IP65 enclosure
- For use with high temperature oil, viscosity not exceed 50mm²/s
- Fluid temperature: -5 to 100°C
- Class H coil insulation
- Port size: 1/4 to 1 inch. Flange: 32A to 50A
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery