- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2-3 Port Pilot Solenoid Valve for 50 MPa Compressed Air
2/3 Port Pilot Solenoid Valve, for 5.0 MPa Compressed Air
Series VCH series is a pilot operated solenoid valve for high pressure applications. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0MPa. Reduction in the overall volume of the pilot chamber means the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.
![VCH41/42, 5.0 MPa Pilot Operated 2 Port Solenoid Valve for Air](https://content2.smcetech.com/image/medium/1981m.jpg)
VCH41/42, 5.0 MPa Pilot Operated 2 Port Solenoid Valve for Air
Series VCH41/42 is a 2 port pilot operated solenoid valve for high pressure application. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0 MPa. With reduction in the overall volume of the pilot chamber, the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.
- Available as normally closed and normally open operation
- Max Flow rate: 5.8 Cv
- IP65 enclosure
- Port size: G3/4 inch, G1 inch
![VCH410, 5.0 MPa Pilot Operated 3 Port Solenoid Valve for Air](https://content2.smcetech.com/image/medium/1982m.jpg)
VCH410, 5.0 MPa Pilot Operated 3 Port Solenoid Valve for Air
Series VCH41/42 is a 3 port pilot operated solenoid valve for high pressure application. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0 MPa. With reduction in the overall volume of the pilot chamber, the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.
- Available as normally closed and normally open operation
- Max Flow rate: 6.3 Cv
- IP65 enclosure
- Port size: G1/2 inch, G3/4 inch, G1 inch
![VCHC40, 5.0 MPa Check Valve](https://content2.smcetech.com/image/medium/1983m.jpg)
VCHC40, 5.0 MPa Check Valve
Series VCHC40 check valve offers improved durability under a high pressure environment with a polyurethane elastomer poppet. Designed for use with air or inert gas, the VCHC40 can operate up to a maximum pressure range of 5.0MPa.
- Check valve for high pressure environment
- polyurethane elastomer poppet
- Max pressure 5.0MPa
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery