- SMC Home
- Products
- Electric Actuators
- AC Servo Rod
- Rod IP65 IP69K Protection Class
Rod, IP65 IP69K Protection Class
The X5 option, available for the LEY series in sizes 25 and 32, is a dust and drip proof specification equivalent to IP65. The AC servo motors do not require enclosures, but the scraper and lube-retainer configurations are included. Additionally, the body extrusion includes a vent hole and fitting to balance internal pressure so that dust and water are not drawn in.LEY-X5, Electric Actuator, Rod Type, Dust/Drip Proof, AC Servo Motor
LE rods with AC servo motors are available as the LEY-X5 with IP65 equivalent for dust and drip proof protection, or the HF2A-LEY with IP69K equivalent for maximum ingress protection.
- IP65 environmental rating. AC servo motor and cable are IP65 rated without an enclosure
- Body sizes: 25, 32
- Maximum work load: 60 kg (horizontal); 46 kg (vertical)
- Maximum pushing force: 736 N
- Maximum stroke: 500 mm
- Positioning repeatability: ±0.02mm (±0.01mm high precision option)
- Encoder resolution: 17-bit (S motors), 22-bit (T motors), 20-bit (V motors)
- Lube-retainer retains grease oil film on rod
HF2A-LEY Rod, IP69K Dust and Waterjet Protection, AC Servo Motor
HF2A-LEY is a rod electric actuator with IP69K protection for dust, water, and high temperature. This specification is achieved with many unique features above the standard LEY. The AC servo motor is fully enclosed, with cables passing through sealed cable glands. A scraper prevents ingress while the rod is moving. Additional features suitable for the food manufacturing industry include 304 stainless steel external parts, NSF-H1 grade grease for lubrication, and smooth surfaces to minimize accumulation of residue. The scraper and static seals are blue for FDA compliance and made of EC1935/2004 compliant material. Optional motors offer an incremental or absolute encoder. Foot brackets or flange mounting are available. Available in body sizes 25, 32, and 63.
- IP69K equivalent enclosure/li>
- Max. load: 80 kg (horizontal); 72 kg (vertical) (size 63)
- Max. pushing force: 1910 N (size 63)
- Max. stroke: 800mm (size 63)
- LECS motor driver should be ordered separately
- Positioning repeatability: ±0.01mm
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery