KB
Piping module series KB has made distribution easy utilizing one-touch fittings. A locking system makes the use of tools unnecessary for installation of one- touch fittings and makes piping more efficient. Universal construction allows for changes in air output direction after connections are completed.
KB, Piping Module
Piping module series KB has made distribution easy utilizing one-touch fittings. A locking system makes the use of tools unnecessary for installation of one- touch fittings and makes piping more efficient. Universal construction allows for changes in air output direction after connections are completed.
- Piping module series
- Material: nylon, soft nylon, polyurethane
- Tube O.D: ø4, ø6, ø8, ø10, ø12, ø16
- Male thread: 1/8, 1/4, 3/8, 1/2
- Female thread: M5x0.8, M6x1, 1/8, 1/4, 3/8, 1/2
KB, Piping Module (Nipple, Plug, Cap, Bracket)
Piping module series KB has made distribution easy utilizing one-touch fittings. A locking system makes the use of tools unnecessary for installation of one- touch fittings and makes piping more efficient. Universal construction allows for changes in air output direction after connections are completed.
- Piping module (nipple, plug, cap, bracket)
- Material: nylon, soft nylon, polyurethane
- Body size: 1, 2, 3, 4
- Thread size: 6, 12, 14, 16, 20, 22
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery