SRF
The SRF30 series is designed to regulate DI water and N2 gas in the clean room. Fluoro resin material is used in the fluid contact area. The fluid contact area is washed with freon ultra sonic and DI water.

SRF, Clean Regulator
The SRF30 series is designed to regulate DI water and N2 gas in the clean room. Fluoro resin material is used in the fluid contact area. The fluid contact area is washed with freon ultra sonic and DI water.
- Clean regulator series
- One piece structure w/LQ fitting
- Tube porting available
- Tube sizes (inch): 1/4, 3/8
- Tube sizes (mm): 6, 8, 10

SRF, Clean Regulator Fluoro Resin Type
The SRF30 series is designed to regulate DI water and N2 gas in the clean room. Fluoro resin material is used in the fluid contact area. The fluid contact area is washed with freon ultra sonic and DI water.
- Clean regulator, fluoro resin type
- Body sizes: 1/4 (10), 3/8 (30), 3/4 (50)
- LQ1 or LQ2 fittings available
- Fitting sizes: 1/4, 3/8, 1/2, 3/4
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery