ZQ
Vacuum Generator series ZQ is designed for high speed break response handling applications. The ZQ series can be used as a stand alone generator, or as part of a vacuum pump system. The ZQ not only offers a light weight, compact design (10mm body width), but also includes options such as filtration, pressure switches, and vacuum break (blow off valve).

ZQ*A, Compact Vacuum Unit without Energy Saving Function, Single Unit Type Vacuum Generator
Vacuum Generator series ZQ*A is designed for high-speed break response handling applications. The ZQ*A series can be used as a stand-alone generator, or as part of an ejector system or a vacuum pump system. The ZQ*A not only offers a light weight, compact design (10mm body widty, 70 g), but also includes options such as filtration, pressure switches, and solenoid valve combinations.
- Compact vacuum generator
- Body width: 10.2mm
- Light weight: 70g
- Vacuum release pressure can be adjusted to 0 MPa

ZQ*A Compact Vacuum Unit with Energy Saving Function, Single Unit Type Vacuum Generator
Vacuum Generator series ZQ*A is designed for high-speed break response handling applications. The ZQ*A series can be used as a stand-alone generator, or as part of an ejector system or a vacuum pump system. The ZQ*A not only offers a light weight, compact design (10mm body width, 70 g), but also includes options such as digital pressure switch with energy saving function. Air comsumtion is reduced by 90%.
- Energy-saving function
- Compact vaccum generator
- Body width: 10.2mm
- Lightweight: 70 g
- Vacuum release pressure can be adjusted to 0 MPa

ZZQ1*A, Compact Vacuum Unit, Manifold Type Vacuum Generator
Vacuum Generator series ZQ is designed for high-speed break response handling applications. The ZQ series can be used as a stand-alone generator, or as part of a vacuum pump system. The ZQ not only offers a light weight, compact design (10mm body width), but also includes options such as filtration, pressure switches, and vacuum break (blow off valve).
- Compact vacuum manifold base
- 8 stations maximum in simultaneous operation

ZQ000, Compact Vacuum Unit, Vacuum Pump System, Single Unit Type Vacuum Generator
Vacuum Generator series ZQ is designed for high speed break response handling applications. The ZQ series can be used as a stand-alone generator, or as part of a vacuum pump system. The ZQ not only offers a light weight, compact design (10mm body width), but also includes options such as filtration, pressure switches, and vacuum break (blow off valve).
- Compact vacuum pump unit
- Body width: 10mm
- Light weight: 109g (single unit with vacuum pressure switch and suction filter)
- Equipped with digital vacuum pressure switch with LED display

ZZQ1*A, Compact Vacuum Unit, Vacuum Pump System, Manifold Type Vacuum
Vacuum Generator series ZQ is designed for high-speed break response handling applications. The ZQ series can be used as a stand-alone generator, or as part of a vacuum pump system. The ZQ not only offers a ligh weight, compact design (10 mm body width), but also includes options such as filtration, pressure switches, and vacuum break (blow off valve).
- Compact vacuum manifold base
- 8 station maximum in simultaneous operation
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery