- SMC Home
- Products
- Static Control
- Bar Ionizers
- IZT40-41-42 Remote with Air Purge
IZT40/41/42 Remote with Air Purge
The IZT bar ionizer is an industrial static control solution. Bar ionizers generate a curtain of static eliminating ions effective for a distance up to 2000mm/6.5 ft. The IZT's low profile is also ideal for tight clearance installations. Compared to SMC's IZS4 bar ionizers, the power supply and control modules have been separated from the bar, resulting in a reduction in bar height. IZT bars can be placed closer to static-carriying materials in more confined adjacent spaces. The separate controller can be mounted in a workstation for easier access and observation during operation. Models include the standard IZT40, the IZT41 which adds auto-balance, emitter maintenance detection, and I/O signals, and the IZT42 with low amplitude ion generation for sensitive electronics. Extending the value of IZT, one controller can manage a maximum of 4 ionizing bars. Needle cartridges are easily removed, without tools, for cleaning or end-of-life replacement, futher extending this ionizer's value.
IZT40/41/42, Remote Bar Type Ionizer, Separate Controller and Power Supply Module
The IZT bar ionizer is an industrial static control solution. Bar ionizers generate a curtain of static eliminating ions effective for a distance up to 2000mm/6.5 ft. The IZT's low profile is also ideal for tight clearance installations. Compared to SMC's IZS4 bar ionizers, the power supply and control modules have been separated from the bar, resulting in a reduction in bar height. IZT bars can be placed closer to static-carriying materials in more confined adjacent spaces. The separate controller can be mounted in a workstation for easier access and observation during operation. Models include the standard IZT40, the IZT41 which adds auto-balance, emitter maintenance detection, and I/O signals, and the IZT42 with low amplitude ion generation for sensitive electronics. Extending the value of IZT, one controller can manage a maximum of 4 ionizing bars. Needle cartridges are easily removed, without tools, for cleaning or end-of-life replacement, futher extending this ionizer's value.
- 40 available lengths, with 2 to 41 emitters, up to 2500mm/8.2 ft long
- High speed or energy saving cartridges in a tungsten or single crystal silicon
- Controller features multiple function modes and diagnostic LED's
- 16 metric and inch sized fitting choices available
- Various cable lengths available for multiple configurations
- Brackets available for controller, power supply, and bar
- Optional drop prevention covers retain cartridges if unexpectedly unlocked
IZT41/42-L, Remote Bar Type Ionizer, Separate Controller and Power Supply Module with IO-Link
The IZT-L bar ionizer is an industrial static control solution. Bar ionizers generate a curtain of static eliminating ions effective for a distance up to 2000mm/6.5 ft. IZT-L offers several advantages compared to the IZS bar ionizer. The IZT-L's low profile is ideal for tight clearance installations. The power supply and control modules are separate from the bar and can be mounted in a workstation away from the treatment area for easier access and observation during operation. This version is also IO-Link compatible. IO-Link features include communication of function warnings and failures, setting and reporting emitter maintenance detection and setting and reporting various ion generation parameters. The IZT41-L model is for most industries and applications, while the IZT42-L produces low amplitude ion generation pattern for sensitive electronics. One controller can manage a maximum of 4 ionizing bars. Needle cartridges are easily removed without tools for cleaning or end-of-life replacement, further extending this ionizer's value.
- 40 available lengths, with 2 to 41 emitters, up to 2500/8.2 ft long
- High speed or energy saving cartridges in a tungsten or single crystal silicon
- Controller features multiple function modes and diagnostic LED's
- 16 metric and inch sized fitting choices available
- Various cable lengths available for multiple configurations
- DIN mounting brackets available for controller, power supply, and bar
- Optional drop prevention covers retain cartridges if unexpectedly unlocked
IZTB, Remote Bar Ionizer
The IZTB bar ionizer is the ion emitting component of the IZT static control system. This component is available for individual configuration as an additional bar to existing 1-bar system, or as a replacement. A complete system consists of 1 to 4 bars, a single controller, and a power supply module for each bar, plus cables and accessories as required. These components can also be ordered separately.
- 40 available lengths, with 2 to 41 emitters, up to 2500mm/8.2 ft long
- High speed or energy saving cartridges in tungsten or single crystal silicon
- 16 metric and inch sized fitting choices available
- 3 high-voltage cable lengths available
- 2 bracket styles available
- Plug available for single side entry of purge air line
- Optional drop prevention covers retain cartridges if unexpecedly unlocked
IZTP, High-voltage Power Supply Module with IO-Link Option
The IZTP power supply module is the high-voltage source component for the IZT static control system. Modules generate ions in AC (+/- blended ions), DC (fixed polarity ions), or Dual AC (low amplitude +/- blended ions) mode, depending on selection and as directed by the controller. This component is available individually to expand an existing system, or as a replacement. A complete system consists of any mixture of 1 to 4 IZTB bars and/or IZTN nozzles, an IZTP power supply module for each ionizer, and a single IZTC controller, plus cables and accessories as required. All components can be ordered separately. IO-Link capable systems will require power supply modules and the controller to IO-Link enabled.
- Converts 24VDC power to 6000V or 7000V for ion generation at the emitters
- 4 module types, depending on the ionizer to be paired (model 40 not available with IO-Link)
- DIN rail bracket optional
IZTC40/41, Controller
The IZTC controller is the operating component for the IZT static control system. This component is available for individual selection as a replacement or to upgrade a system from the standard IZT40 bar system to a system with auto balance and operation feedback, Dual AC, or mixed IZTB bars and IZTN nozzles. A complete system consists of any mixture of 1 to 4 IZTB bars and/or IZTN nozzles, and IZTP power supply module for each bar, and a single IZTC controller, plus cables and accessories as required. All components can be ordered separately. IO-Link capable systems will require power supply modules and the controller to be IO-Link enabled.
- Controller features multiple function modes and diagnostic LEDs
- Choose standard (40) or AC/Dual AC (41) with expanded functions (model 40 not available with IO-Link)
- 4 power cable lengths available
- DIN rail bracket optional
IZS, Electrode Cartridges
Replacement electrode cartridges for Series IZS bar ionizers. Cartridge types include both high speed and energy saving. Materials: tungsten, silicon, stainless steel.
- Replacement electrode cartridges for Series IZS
- Both high speed and energy saving types
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery