- SMC Home
- Products
- Chillers
- High Efficiency Chiller
- HRSH Large Capacity High Efficiency Inverter Chiller Water-cooled 200VAC
HRSH, Large Capacity, High Efficiency Inverter Chiller, Water-cooled 200VAC
HRSH Water-cooled recirculating chillers offer a cooling capacity range of 11.5 to 24 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation.
- Thermo-chiller, Large Type, Water-cooled 200 V Type.
- Cooling capacity: 11.5 kW, 15.7 kW, 20.6 kW, 24 kW.
- Temperature range setting: 5 to 35° C
- Temperature stability: ±0.1° C
- Outstanding energy saving effect with the triple inverter. Power consumption reduced by 53 %.
- Compact, Space-saving.
- Please contact an SMC Representative for availability due to refrigerant regulations
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.