- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
- SX Direct Operated Solenoid Valves
SX Direct Operated Solenoid Valves
Developed with high performance, SMC's series SX10 2 port high speed valve is compact and lightweight. The SX10 also has a low power consumption 4W, high frequency 1200Hz, and two mounting types. The SX 10 can also reduce installation labor with the use of the quick disconnect type mount. The SX10 series is RoHS compliant.
SX90/090, 2/3 Port Direct Operated Poppet Style Solenoid Valve for Air and Nitrogen
SX90 and SX090 are low profile 2/3 Port Direct Operated Poppet Style Solenoid Valves for Air and Inert Gases. The 2 port SX90 can provide large flow rate of 45 L/min from its compact body. The 3 port SX090 can provide large flow rate of 90 L/min from its compact body. Example applications for SX90 and SX090 are blood pressure measuring device, portable oxygen concentrator, chip mounter, air blow and sorting.
SX10, 2 Port High Speed Valve
Developed with high performance, SMC's series SX10 2 port high speed valve is compact and lightweight. The SX10 also has a low power consumption 4W, high frequency 1200Hz, and two mounting types. The SX 10 can also reduce installation labor with the use of the quick disconnect type mount. The SX10 series is RoHS compliant.