- SMC Home
- Products
- Vacuum Products
- Other Vacuum Equipment
- Drain Separator for Vacuum
Drain Separator for Vacuum
Series AMJ is effective for removing water droplets from the air sucked into vacuum pumps and ejectors. Over 90% of droplets can be removed through the use of a special water droplet removing element. The provision of a drain cock makes it possible to discharge the drain manually after breaking the vacuum. Even when the element is saturated with water, there is almost no drop in pressure (increase in resistance).
AMJ-D, Drain Separator for Vacuum
The AMJ-D series uses a specialized element that removes over 90% of water droplets from the sucked air. Its unique element design experiences almost no pressure drop even when saturated with water, guaranteeing consistent vacuum performance and preventing the system from choking.
AMJ, Drain Separator for Vacuum
The AMJ series is designed to be lighter than the standard model while increasing the water droplet removal ratio to over 99%. It features a built-in drain cock that makes it easy to manually discharge accumulated water once the vacuum is broken.