FGE
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
FGE, Medium Flow Rate, V-band Type Industrial Filter, Vessel Series
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
- Suitable for medium flow rate and low pressure filtration
- Easy element replacement of the V-band type (with cover anti-scattering mechanism)
- Can be used with a wide range of fluids
FGE, Medium Flow Rate, Bolt Tightening Type , Industrial Filter, Vessel Series
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
- Bolt tightening type industrial filter
- Suitable for medium flow rate and low pressure filtration
- Possible to use with a wide range of fluids
Standard Element, Sintered Metal
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
- Sintered metal elements: bronze, stainless steel 316
- Outstanding mechanical strength, heat resistance and chemical resistance
- High filtration accuracy
Standard Element, Fiber (Honeycomb)
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
- 4 types of materials w/different characteristics so filters are applicable to any application
- Excellent particle capturing capacity extends element life and makes them economical
- Elements are disposable so maintenance and replacement are easy
Standard Element, Paper
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
- Pleated cartridges for a large filtration area
- Elements are economical due to long service life
- Ideal for filtration of hydraulic oil, lubricating oil, fuel oil, oils for liquid gas industry, dry inert gases and dry air
Standard Element, Micro-mesh
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
- High filtration accuracy
- Outstanding heat and chemical resistance
- Pleated type has 3 times the filtration area of a cylinder
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery