- SMC Home
- Products
- Airline Equipment
- Silencers Exhaust Cleaners
- AN Silencer
AN Silencer
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
AN05~40, Silencer, Compact Resin, Male Thread
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- RoHS Compliant
- More compact: 30% length reduction, 25% outside diameter
- Improved noise reduction: 30dB(A)
- Connection method: M, R, NPT threads
AN10~30-C, Silencer, Compact Resin/One-touch Fitting Connection
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- RoHS Compliant
- More compact: 30% length reduction, 25% outside diameter
- Improved noise reduction: 30dB(A)
- Connection method: M, R, NPT threads
AN, Silencer, General Purpose
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- Fluid: compressed air
- Noise reduction: 25-35 dB(A) or more
- Maximum operating pressure: 1.0MPa
- Effective area mm 2 (Cv): AN*00 35-960 (1.9-53);
AN*02 35-90 (1.9-5.0); AN*03 10-60 (0.6-3.3) - Ambient & fluid temperature: 5 - 60° C
AN(BC Sintered), Silencer, General Purpose, Metric
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- Fluid: compressed air
- Maximum operating pressure: 1.0MPa
- Noise reduction: 13-21 dB(A)
- Effective area mm 2 : 1-20
- Ambient & fluid temperature: 5 - 50° C
AN, Silencer, High Noise Reduction Type
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
- Fluid: compressed air
- Noise reduction: 35 dB(A) or more
- Maximum operating pressure: 1.0MPa
- Ambient & fluid temperature: 5 - 60° C
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery