- SMC Home
- Products
- Industrial Communication
- Sensors Switches
- PF3W7-L Digital Water Flow Sensor IO-Link 2-Screen 3-Color Display IP65 05-250 Lpm
PF3W7-L, Digital Water Flow Sensor, IO-Link, 2-Screen 3-Color Display, IP65, 0.5-250 Lpm
Applications requiring a constantly monitored flow of cooling or cleaning water now have the perfect solution with the launch of the new PF3W Digital Flow Switch Series from the world leaders in pneumatics - SMC. Developed following the success of SMC’s PF2W flow switch range, their R&D engineers have now taken these flow switches to a new level by improving both their design and operating performance. Depending on the selected model, the new Series PF3W is now up to 40% smaller in volume than the previous range thereby offering improved piping space and flexibility. Designed to work with fluids up to 90ºC, these switches incorporate an in-built temperature sensor so that both flow and fluid temperature can be effectively monitored at the same time. According to SMC engineers, pressure losses have also been reduced when compared to the previous range and the new PF3W can also be used with ethylene glycol operating fluid making these switches ideal for use in chiller type applications. Further improvements include the addition of two screens incorporating three colour numerical displays which can also be rotated in both clockwise and anti-clockwise directions thereby offering even better display visibility during operation. Available as non grease type and with analogue output if required, the new Series PF3W range meets IP 65 enclosure protection standards and are both RoHS and CE compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100
- Piping sizes (Rc, NPT, or G): 3/8, 1/2, 3/4, 1
- Temperature range (°C): 0 to 90
- Accuracy (flow): ±3% F.S.
- Repeatability (flow) ±2% F.S.
- Accuracy (temperature): ±5% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories