- SMC Home
- Products
- Airline Equipment
- Blow Guns Air Nozzles
- Air Blow Guns
Air Blow Guns
Blow guns have a large effective area without a nozzle. Piping direction is optional from the top or bottom.
AXTS040-X2, Air Saving Unit
AXTS040-X2 series pulse blowing valve air saving unit automatically turns the air flow on and off to improve the efficiency of blowing through a cycling action. Additionally, they can reduce air consumption versus a continuous blow scenario. The On/Off timing is user selectable.
VMG Blow Gun
Series VMG has a large effective area of 0.05in² (30mm²), without nozzle. Pressure loss is 0.725psi (0.005MPa) or less when nozzle bore size 2.5mm is used. Piping direction is optional from the top or bottom. Available nozzles include: male thread; high efficiency; low noise w/male thread; and extension nozzles.
IBG Blow Gun
IBG impact blow gun utilizes high pressure instantaneous impact force to remove machining chips, dust and water droplets more effectively than standard continuous blow. Instantaneous air blow greatly reduces air consumption and work time. Compliant with OSHA standards.
IZG Gun Type Ionizer
The IZG10 Gun Type Ionizer combines the functions of a triggered, compressed air blow gun and a high frequency AC ionizer. This device allows a user to easily clean dust-contaminated workpieces, or separate clinging films or sheets of paper or carboard during manual operations. Once the target materials are cleaned, additional operations can be performed such as assembly, printing or labeling, surface treatment, or packaging. Ergonomic features such as a low 200g weight, easy to hold grip, and trigger settings improve comfort and reduce user fatigue. Energy savings result from selecting a pulse blowing mode, an OFF timer, or setting on the flow adjustment valve. High visibility LEDs indicate power, ion generation, maintenance requirement, or function errors. A removable nozzle allows emitter cleaning and eventual replacement at its end of life. An optional 30psi OSHA-compliant bypass nozzle is also available. Finally, a bright LED at the front illuminates the target area for detailed work. Includes 3m power supply cable.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories