- SMC Home
- Products
- Airline Equipment
- Blow Guns Air Nozzles
- Air Blow Guns
- VMG Blow Gun
VMG Blow Gun
Series VMG has a large effective area of 0.05in² (30mm²), without nozzle. Pressure loss is 0.725psi (0.005MPa) or less when nozzle bore size 2.5mm is used. Piping direction is optional from the top or bottom. Available nozzles include: male thread; high efficiency; low noise w/male thread; and extension nozzles.
VMG, Blow Gun, Standard & Pulse Blow Type
Series VMG has a large effective area of 0.05in² (30mm²), without nozzle. Pressure loss is 0.725psi (0.005MPa) or less when nozzle bore size 2.5mm is used. Piping direction is optional from the top or bottom. Available nozzles include: male thread; high efficiency; low noise w/male thread; and extension nozzles.