- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Floating Joint
- JT Lightweight Floating Joint
JT Lightweight Floating Joint
Series JT is a light weight, compact floating joint with an aluminum case suitable for 20, 25, 32, and 40mm bore air cylinders. The JT compensates for any misalignment between the work piece and the air cylinder.
JT, Floating Joint, Standard, Lightweight/Compact
Series JT is a light weight, compact floating joint with an aluminum case suitable for 20, 25, 32, and 40mm bore air cylinders. The JT compensates for any misalignment between the work piece and the air cylinder.
- Compact and Lightweight.
- Applicable cylinder bore sizes (mm): ø 20 ~ ø 40.
- Rotating angle ± 2°.
- Allowable eccentricity up to 0.75 mm.
- Allowable axial force up to 880 N.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators