- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- AK Check Valve
AK Check Valve
Series AK/AKH/AKB check valves offer various configurations to provide design solutions based on operating conditions. The series is compact and lightweight with low cracking pressure. The AKH with one-touch fitting, straight type, is easily installed in pipelines, while the male connector type can be mounted directly onto equipment. The bushing type AKB can be used in applications with splashing coolant and spatter, etc.
AKH, Check Valve with One-touch Fitting, Straight
Series AK/AKH/AKB check valves offer various configurations to provide design solutions based on operating conditions. The series is compact and lightweight with low cracking pressure. The AKH with one-touch fitting, straight type, is easily installed in pipelines, while the male connector type can be mounted directly onto equipment. The bushing type AKB can be used in applications with splashing coolant and spatter, etc.
- One-touch fittings
- Straight type
- Easily installed in pipe lines
- Compact and light weight
- Can be used for vacuum (-100kPa)
AKH, Check Valve with One-touch Fitting, Male Connector
Series AK/AKH/AKB check valves offer various configurations to provide design solutions based on operating conditions. The series is compact and lightweight with low cracking pressure. The AKH with one-touch fitting, straight type, is easily installed in pipelines, while the male connector type can be mounted directly onto equipment. The bushing type AKB can be used in applications with splashing coolant and spatter, etc.
- Male connector type
- Easily mounted onto equipment
- One-touch fittings
- Compact and light weight
- Low cracking pressure (0.005MPa)
- Can be used for vacuum (-100kPa)
AKB, Check Valve with One-touch Fitting, Push Type
Series AK/AKH/AKB check valves offer various configurations to provide design solutions based on operating conditions. The series is compact and lightweight with low cracking pressure. The AKH with one-touch fitting, straight type, is easily installed in pipelines, while the male connector type can be mounted directly onto equipment. The bushing type AKB can be used in applications with splashing coolant and spatter, etc.
- Bushing type
- Can be used in applications with splashing
coolant and spatter, etc - Compact and light weight
- Low cracking pressure (0.005MPa)
- Can be used for vacuum (-100kPa)
AK, Check Valve
Series AK/AKH/AKB check valves offer various configurations to provide design solutions based on operating conditions. The series is compact and lightweight with low cracking pressure. The AKH with one-touch fitting, straight type, is easily installed in pipelines, while the male connector type can be mounted directly onto equipment. The bushing type AKB can be used in applications with splashing coolant and spatter, etc.
- Check valve with high flow capacity
- Low cracking pressure (0.02MPa)
- Compact and lightweight
- Variety of models
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators