AS (Low Speed)
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the “-FM” series has been designed exclusively to meet this requirement. Effective orifice area has been reduced to 1/10th of standard series, but still retains 10 turns of the adjustment needle, (20 turns on the M5 size). This series comes complete with One-Touch fittings and is available in elbow and universal style construction. Currently available in Metric to suit tube sizes from 3.2mm to 10 mm OD, and thread sizes from M5 to ¼ R(PT)
AS-FM, Speed Controller, Low Speed, One-touch, Elbow & Universal Type, Resin Body
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the “-FM” series has been designed exclusively to meet this requirement. Effective orifice area has been reduced to 1/10th of standard series, but still retains 10 turns of the adjustment needle, (20 turns on the M5 size). This series comes complete with One-Touch fittings and is available in elbow and universal style construction. Currently available in Metric to suit tube sizes from 3.2mm to 10 mm OD, and thread sizes from M5 to ¼ R(PT)
- Speed controller for low speed operation with one-touch fittings
- Resin body
- Body sizes: M5, 1/8, 1/4
- Elbow style or universal style
- Meter in or meter out control
- Port sizes: M5, 01, 02
- Tube sizes O.D. (mm): 3.2, 4, 6, 8, 10
AS-FM, Speed Controller, Low Speed, One-touch, In-line, Resin Body
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the “-FM” series has been designed exclusively to meet this requirement. Effective orifice area has been reduced to 1/10th of standard series, but still retains 10 turns of the adjustment needle, (20 turns on the M5 size). This series comes complete with One-Touch fittings and is available in elbow and universal style construction. Currently available in Metric to suit tube sizes from 3.2mm to 10 mm OD, and thread sizes from M5 to ¼ R(PT)
- In-line type speed controller with one-touch fittings
- Designed for low speed operation
- All brass parts are electroless nickel plated
- Accepts metric or inch size tubing
- Meter-in and meter-out types easily determined by the flow
direction symbol on the resin body
AS2*2*0M, Speed Controller, Low Speed, Metal Body
Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the “-FM” series has been designed exclusively to meet this requirement. Effective orifice area has been reduced to 1/10th of standard series, but still retains 10 turns of the adjustment needle, (20 turns on the M5 size). This series comes complete with One-Touch fittings and is available in elbow and universal style construction. Currently available in Metric to suit tube sizes from 3.2mm to 10 mm OD, and thread sizes from M5 to ¼ R(PT)
- Speed controller with one-touch fittings
- Body sizes: M5, 1/8, A1/4
- Cylinder direct connected elbow style
- Meter-in or meter-out control
- Port sizes: M5, 01, 02
AS-F*M, AS-F*C, Speed Controller, Low Speed, One-touch, Push-lock Type, Resin Body
The AS-F*M and AS-F*C series of speed controls bring the convenience of the push lock and indicator functions to the low speed models. Additionally, they now offer two low speed ranges, M (1~50 mm/s) and C (50~150 mm/s) to provide finer adjustment and greater accuracy of speed within the desired operating range.
- Two speed control ranges, M (1~50 mm/s) and C (50~150 mm/s)
- Push-lock and push-lock/indicator models available
- Elbow/universal and in-line types
- Imperial and metric variations
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators