- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- AS Residual Pressure
AS (Residual Pressure)
This speed controller can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controllers are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
AS***1FE, Speed Controller, Residual Pressure Exhaust
This speed controller can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controllers are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
- Speed controller with residual pressure release valve with one-touch fittings
- Body sizes: 1/8, 1/4, 3/8, 1/2
- Elbow or universal style
- Meter-in or meter-out control
- Port sizes: 01, 02, 03, 04
- Tube sizes O.D. (mm): 4, 6, 8, 10, 12
AS*000E, Speed Controller, Residual Pressure Exhaust
This speed controller can be used to release pressure that may be trapped downstream. Available with one-touch fittings and standard threaded style these speed controllers are clearly identified by the eye catching red adjusting knob and integral release button. The series is offered in sizes ranging from 1/8 to 1/2 metric R(PT).
- Speed controller with residual pressure release valve
- Body sizes: 1/8, 1/4, 3/8, 1/2
- Port sizes: 01, 02, 03, 04
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators