- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- ASR-ASQ Air Saving Valve
ASR/ASQ Air Saving Valve
ASR/ASQ (PFC/QFC valve) can reduce air consumption by 25%. The PFC control valve has a pressure adjustment and speed control function. The QFC control valve offers a high speed exhaust and cylinder speed control function. Series ASR/ASQ with one-touch fitting (Pressure/Flow valve), can reduce air consumption by 40%. The pressure valve has a regulator with check valve, plus speed controller. The flow valve offers a quick supply and exhaust valve, plus a speed controller.
ASR*30/ASQ*30, Air Saving Valve (PFC/QFC Valve)
ASR/ASQ (PFC/QFC valve) can reduce air consumption by 25%. The PFC control valve has a pressure adjustment and speed control function. The QFC control valve offers a high speed exhaust and cylinder speed control function. Series ASR/ASQ with one-touch fitting (Pressure/Flow valve), can reduce air consumption by 40%. The pressure valve has a regulator with check valve, plus speed controller. The flow valve offers a quick supply and exhaust valve, plus a speed controller.- Can reduce air consumption by 25%
- Fluid: air
- Max. operating pressure: 7kgf/cm 2 (700kPa)
- ASR (PFC valve): control valve that has pressure
adjustment and speed control functions - ASQ (QFC valve): control valve that has high
speed exhaust and cylinder speed control functions - Metric and NPT threads
ASR/ASQ, Air Saving Valve (PFC/QFC Valve), Metric
ASR/ASQ (PFC/QFC valve) can reduce air consumption by 25%. The PFC control valve has a pressure adjustment and speed control function. The QFC control valve offers a high speed exhaust and cylinder speed control function. Series ASR/ASQ with one-touch fitting (Pressure/Flow valve), can reduce air consumption by 40%. The pressure valve has a regulator with check valve, plus speed controller. The flow valve offers a quick supply and exhaust valve, plus a speed controller.- Can reduce air consumption by 25%
- Fluid: air
- Max. operating pressure: 7kgf/cm 2 (700kPa)
- ASR (PFC valve): control valve that has pressure
adjustment and speed control functions - ASQ (QFC valve): control valve that has high
speed exhaust and cylinder speed control functions - Metric threads
ASR/Q, Air Saving Speed Controller
AS-R/AS-Q can reduce air consumption by 25%. The AS-R functions to reduce return stroke pressure. The AS-Q functions as a rapid supply and exhaust to avoid sudden extension of piston and avoid delay in pressure charge. The updated AS-R/AS-Q now combines multiple adjustments to one to simplify operations.
- Reduce air consumption by 25% when mounting at cylinder
- Mounting and operation are the same as regular speed controller
- No delay in response time with two-pressure control
- Simplified operation by combining multiple adjustments to one
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators