CKZ2N
Power clamp cylinder series CKZ2N conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt. The CKZ2N is available in sizes equivalent to 50, 63, and 80mm bore with arm opening angles ranging from 30° to 135

CKZ2N50, Steel Body NAAMS Power Clamp Cylinder, 50 Bore
SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt. The CKZ2N is available in sizes equivalent to 50, 63 and 80mm bore with arm opening angles ranging from 30°to 135°.- 50mm bore size
- NAAMS compliant
- 27 available arm styles
- Space saving design
- Port thread type G or NPT

CKZ2N50, Power Clamp Cylinder Arm, 50 Bore
SMC's CKZ2N power clamp cylinder arm.
- Arm for CKZ2N clamp cylinder
- 50mm bore
- Styles: straight plain or machined, offset plain or machined
- Available with paint

CKZ2N63, Steel Body NAAMS Power Clamp Cylinder, 63 Bore
SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt. The CKZ2N is available in sizes equivalent to 50, 63 and 80mm bore with arm opening angles ranging from 30°to 135°.- 63mm bore size
- NAAMS compliant
- 48 available arm styles
- Space saving design
- Port thread type G or NPT

CKZ2N63, Power Clamp Cylinder Arm, 63 Bore
SMC's CKZ2N power clamp cylinder arm.
- Arm for CKZ2N clamp cylinder
- 63mm bore
- Styles: straight plain or machined, offset plain or machined
- Available with paint

CKZ2N80, Steel Body NAAMS Power Clamp Cylinder, 80 Bore
SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt. The 80 bore CKZ2N is available with arm opening angles ranging from 15° to 135°.
- 80mm bore size
- NAAMS compliant
- 72 available arm styles
- Space saving design
- Port thread type G or NPT

CKZ2N80, Power Clamp Cylinder Arm, 80 Bore
SMC's CKZ2N 80 bore power clamp arm in a variety of NAAMS standard designs. Painted arm is also an available option.
- Arm for CKZ2N clamp cyliner
- 80mm bore
- Styles: straight plain or machined, offset plain or machined
- Available with paint

CKZN50/63, Power Clamp Cylinder Arm, X6013
SMC's CKZ2N/CKZ3N NAAMS standard power clamp cylinder arm.
- Naams standard arm for CKZN clamp cylinders
- Bore sizes: 50, 63
- Styles: Straight machined or Offset machined
- Available with paint
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery