- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- CKZ3N NAAMS Power Clamp Cylinder
CKZ3N NAAMS Power Clamp Cylinder
Power clamp series CKZ3N conforms to the NAAMS standard. The improved design reduced weight by up to 39% with aluminum body. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle range from 15° to 135° and can be easily changed by replacing the stopper body. Available in 50 and 63 bore sizes.
CKZ3N, Aluminum Body NAAMS Power Clamp Cylinder
CKZ3N power clamp conforms to the NAAMS standard. The improved design reduced weight by up to 39% with aluminum body. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle ranges from 15° to 135° and can be easily changed by replacing the stopper body. Available in 50 and 63 bore sizes.
- Complies with NAAMS standard (CKZ3N)
- 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
- 75 types of arm variations (CKZ3N)
- Metal cover and metal switch cassette options available
- Optional manual handle operator (X2568) available
CKZ3N, Aluminum Body Power Clamp Cylinder Arm
CKZ3N power clamp arm comes in a variety of NAAMS standard designs. Painted arm is also an available option.
- Arm for CKZ3N
- 50, 63 (mm) bore
- Styles: straight plain or machined, offset plain or machined
- Available with paint
CKZN50/63, Power Clamp Cylinder Arm, X6013
SMC's CKZ2N/CKZ3N NAAMS standard power clamp cylinder arm.
- Naams standard arm for CKZN clamp cylinders
- Bore sizes: 50, 63
- Styles: Straight machined or Offset machined
- Available with paint
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators