CKZ5N
CKZ5N power clamp conforms to the NAAMS standard. The improved design reduced weight by up to 27% with aluminum body. Button unlocking mechanism improves the manual lock release operability. The arm opening angle ranges from 15° to 135° and can be easily changed by replacing the stopper body. Available in 50, 63 and 80 bore sizes.
CKZ5N, Aluminum Body NAAMS Power Clamp Cylinder
CKZ5N power clamp conforms to the NAAMS standard. The improved design reduced weight by up to 27% with aluminum body. Button unlocking mechanism improves the manual lock release operability. The arm opening angle ranges from 15° to 135°and can be easily changed by replacing the stopper body. Available in 50, 63 and 80 bore sizes.
- Compiles with NAAMS standard (CKZ5N)
- 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
- Easier mechanism unlocking
- Space-saving and lightwieght
- High clamping force
CKZ5N, Aluminum Body NAAMS Power Clamp Cylinder, Large Port Orifice Specification
CKZ5N power clamp conforms to the NAAMS standard. The improved design reduced weight by up to 27% with aluminum body. Button unlocking mechanism improves the manual lock release operability. The arm opening angle ranges from 15° to 135°and can be easily changed by replacing the stopper body. Available in 50 and 63 bore sizes. The operating time for arm opening angles of 15° to 90° can be set to 0.6 s.
- Compiles with NAAMS standard (CKZ5N)
- 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
- Easier mechanism unlocking
- Space-saving and lightwieght
- High clamping force
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery